Filter Kit
Unit of Measure
1 

Part #

Body Material

Component Type

Filter-Strainer Size

Production Category

Product Descriptions

C_NUM

D_NUM

C

D

E

E_NUM

B

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connects

Connection 1 - Size_SEL

End Connections

Connection 1 - Type_CAD

Connection 2 - Type_CAD

3100-8805-K N/A 0 N/A Filter Kit N/A 1 µm N/A 1 N/A Inline Filter Kit N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 N/A 0 N/A 0 N/A 0 N/A Service Kit N/A 0 N/A 0 N/A 0 N/A 0
3100-8807-K N/A 0 N/A Filter Kit N/A 5 µm N/A 1 N/A Inline Filter Kit N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 N/A 0 N/A 0 N/A 0 N/A Service Kit N/A 0 N/A 0 N/A 0 N/A 0
3100-8808-K N/A 0 N/A Filter Kit N/A 10 µm N/A 1 N/A Inline Filter Kit N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 N/A 0 N/A 0 N/A 0 N/A Service Kit N/A 0 N/A 0 N/A 0 N/A 0
3100-8809-K N/A 0 N/A Filter Kit N/A 20 µm N/A 1 N/A Inline Filter Kit N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 N/A 0 N/A 0 N/A 0 N/A Service Kit N/A 0 N/A 0 N/A 0 N/A 0
3100-8810-K N/A 0 N/A Filter Kit N/A 40 µm N/A 1 N/A Inline Filter Kit N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 N/A 0 N/A 0 N/A 0 N/A Service Kit N/A 0 N/A 0 N/A 0 N/A 0
3100-8811-K N/A 0 N/A Filter Kit N/A 60 µm N/A 1 N/A Inline Filter Kit N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 N/A 0 N/A 0 N/A 0 N/A Service Kit N/A 0 N/A 0 N/A 0 N/A 0
3100-8812-K N/A 0 N/A Filter Kit N/A 100 µm N/A 1 N/A Inline Filter Kit N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 N/A 0 N/A 0 N/A 0 N/A Service Kit N/A 0 N/A 0 N/A 0 N/A 0
3100-8815-K N/A 0 N/A Filter Kit N/A 200 µm N/A 1 N/A Inline Filter Kit N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 N/A 0 N/A 0 N/A 0 N/A Service Kit N/A 0 N/A 0 N/A 0 N/A 0
3100-8816-K N/A 0 N/A Filter Kit N/A 400 µm N/A 1 N/A Inline Filter Kit N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 N/A 0 N/A 0 N/A 0 N/A Service Kit N/A 0 N/A 0 N/A 0 N/A 0
Unit of Measure
1