W-SWT-SOLIDWORKS-RENDER
Socket Weld Tee
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

CPV P/N

Production Category

End Connection Type

10SWT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 5/8 in N/A Tube Socket Weld N/A 5/8 in N/A Tube Socket Weld N/A 5/8 in N/A H830-10-SS316L N/A 1 N/A Tube Socket Weld
12SWT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 3/4 in N/A Tube Socket Weld N/A 3/4 in N/A Tube Socket Weld N/A 3/4 in N/A H830-12-SS316L N/A 1 N/A Tube Socket Weld
16SWT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1 in N/A Tube Socket Weld N/A 1 in N/A Tube Socket Weld N/A 1 in N/A H830-16-SS316L N/A 1 N/A Tube Socket Weld
4SWT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1/4 in N/A Tube Socket Weld N/A 1/4 in N/A Tube Socket Weld N/A 1/4 in N/A H830-4-SS316L N/A 1 N/A Tube Socket Weld
6SWT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 3/8 in N/A Tube Socket Weld N/A 3/8 in N/A Tube Socket Weld N/A 3/8 in N/A H830-6-SS316L N/A 1 N/A Tube Socket Weld
8SWT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1/2 in N/A Tube Socket Weld N/A 1/2 in N/A Tube Socket Weld N/A 1/2 in N/A H830-8-SS316L N/A 1 N/A Tube Socket Weld
12SWT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 3/4 in N/A Tube Socket Weld N/A 3/4 in N/A Tube Socket Weld N/A 3/4 in N/A H830-12-M N/A 3 N/A Tube Socket Weld
16SWT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 1 in N/A Tube Socket Weld N/A 1 in N/A Tube Socket Weld N/A 1 in N/A H830-16-M N/A 4 N/A Tube Socket Weld
4SWT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 1/4 in N/A Tube Socket Weld N/A 1/4 in N/A Tube Socket Weld N/A 1/4 in N/A H830-4-M N/A 4 N/A Tube Socket Weld
6SWT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 3/8 in N/A Tube Socket Weld N/A 3/8 in N/A Tube Socket Weld N/A 3/8 in N/A H830-6-M N/A 4 N/A Tube Socket Weld
8SWT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 1/2 in N/A Tube Socket Weld N/A 1/2 in N/A Tube Socket Weld N/A 1/2 in N/A H830-8-M N/A 4 N/A Tube Socket Weld
10SWT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld N/A 5/8 in N/A Tube Socket Weld N/A 5/8 in N/A Tube Socket Weld N/A 5/8 in N/A H830-10-M N/A 4 N/A Tube Socket Weld
Unit of Measure
1