W-SWI-SOLIDWORKS-RENDER
Socket Weld Insert
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

CPV P/N

Production Category

End Connection Type

10-8SWI N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 5/8 in N/A Tube Socket Weld N/A 1/2 in N/A H866-10-8-SS316L N/A 1 N/A Tube Socket Weld
12-8SWI N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/4 in N/A Tube Socket Weld N/A 1/2 in N/A H866-12-8-SS316L N/A 1 N/A Tube Socket Weld
16-12SWI N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1 in N/A Tube Socket Weld N/A 3/4 in N/A H866-16-12-SS316L N/A 1 N/A Tube Socket Weld
16-8SWI N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1 in N/A Tube Socket Weld N/A 1/2 in N/A H866-16-8-SS316L N/A 1 N/A Tube Socket Weld
16-8SWI-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1 in N/A Tube Socket Weld N/A 1/2 in N/A H866-16-8-M N/A 4 N/A Tube Socket Weld
4-2SWI N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/4 in N/A Tube Socket Weld N/A 1/8 in N/A H866-4-2-SS316L N/A 1 N/A Tube Socket Weld
4-2SWI-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/4 in N/A Tube Socket Weld N/A 1/8 in N/A H866-4-2-M N/A 4 N/A Tube Socket Weld
6-4SWI N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Tube Socket Weld N/A 1/4 in N/A H866-6-4-SS316L N/A 1 N/A Tube Socket Weld
8-4SWI N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Tube Socket Weld N/A 1/4 in N/A H866-8-4-SS316L N/A 1 N/A Tube Socket Weld
8-6SWI N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Tube Socket Weld N/A 3/8 in N/A H866-8-6-SS316L N/A 1 N/A Tube Socket Weld
8-6SWI-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/2 in N/A Tube Socket Weld N/A 3/8 in N/A H866-8-6-M N/A 4 N/A Tube Socket Weld
10-8SWI-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 5/8 in N/A Tube Socket Weld N/A 1/2 in N/A H866-10-8-M N/A 4 N/A Tube Socket Weld
12-8SWI-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 3/4 in N/A Tube Socket Weld N/A 1/2 in N/A H866-12-8-M N/A 3 N/A Tube Socket Weld
16-12SWI-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1 in N/A Tube Socket Weld N/A 3/4 in N/A H866-16-12-M N/A 4 N/A Tube Socket Weld
6-4SWI-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 3/8 in N/A Tube Socket Weld N/A 1/4 in N/A H866-6-4-M N/A 4 N/A Tube Socket Weld
8-4SWI-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/2 in N/A Tube Socket Weld N/A 1/4 in N/A H866-8-4-M N/A 4 N/A Tube Socket Weld
Unit of Measure
1