SSP Tube Fitter’s Tool Bag

The SSP Tube Fitter’s Bag has all the tools needed to bend, cut, fit, and gage tubing systems up to 1/2 in. The bag features:

  • 25 High Quality TurnPro® tools and accessories
  • Padded shoulder strap
  • 14 pockets to organize tools
  • Internal divider adjusts to keep tools secure and organized
  • Limited Lifetime Warranty

Tube Fitter's Tool Bag Contents

  • 24 in. Tool Bag
  • 1/4 in. tube bender, 9/16 in. radius
  • 3/8 in. tube bender, 15/16 in. radius
  • 1/2 in. tube bender, 1 1/2 in. radius
  • 1/8 to 1 1/8 in. SS tube cutter
  • 316 SS Tube cutter (1/8 to 1 1/8 in.) with two replacement wheels
  • 1/8 to 1/ 1/8 in. deburring and reaming tool
  • 1/4 in. depth marking tool
  • 3/8 in. depth marking tool
  • 1/2 in. depth marking tool
  • 1/8 in. manual presetting tool
  • 1/4 in. manual presetting tool
  • 3/8 in. manual presetting tool
  • 1/2 in. manual presetting tool
  • 9/16 in. hex ratchet wrench
  • 5/8 in. hex ratchet wrench
  • 11/16 in. hex ratchet wrench
  • 7/8 in. hex ratchet wrench
  • Gap Gage 1/4 to 1/2 in., 6 to 12mm
  • PTFE Tape 1/4 in.
  • PTFE Tape 1/2 in.
  • Nickel PTFE Tape 1/2 in.
  • SSP Tube Bender’s Guide
  • SSP Tube Fitter’s Guide
  • SSP Retractable Marking Pen TP-TFB-E

 

Tool Bag
Unit of Measure
1 

Part #

Length

Height

Width

Production Category

Brand Series

Product Descriptions

Description Text

Connects

End Connection Type

Metric Sizing

TP-TFB1 N/A 24 in609 mm N/A 12 in305 mm N/A 12 in305 mm N/A 1 N/A TurnPro N/A Tube Fitters Bag tool N/A TurnPro Tool N/A Turn Pro tools N/A Tube Fitters Bag tool N/A No
Unit of Measure
1