TurnPro Tube Cutter
TurnPro Tube Cutters are specifically designed for cutting stainless steel tubing from 1/4 to 1 3/8 in. (6 to 35 mm).

Features

  • Smooth, precise, spiral-free, tube cutting
  • 6 Individual bearings
  • Contoured frame for easy alignment
  • Ergonomic knob
  • Long-lasting hardened cutting wheel for stainless steel and hard alloys. Spare cutter wheel included.
  • 100% factory tested to ensure accurate spiral-free cutting
Stainless steel tube cutter.
Unit of Measure
1 

Part #

Description

Production Category

Product Descriptions

Connects

End Connection Type

TP-TC-316 N/A TurnPro Tool N/A 1 N/A Tube Cutter tool N/A Turn Pro tools N/A Tube Cutter tool
TP-TCW-316 N/A TurnPro Tool N/A 1 N/A Tube Cutter Replacement Wheel tool N/A Turn Pro tools N/A Tube Cutter Replacement Wheel tool
Unit of Measure
1