SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
TurnPro Tube Cutter
TurnPro Tube Cutters are specifically designed for cutting stainless steel tubing from 1/4 to 1 3/8 in. (6 to 35 mm).
TurnPro Tube Cutters are specifically designed for cutting stainless steel tubing from 1/4 to 1 3/8 in. (6 to 35 mm).
Features
- Smooth, precise, spiral-free, tube cutting
- 6 Individual bearings
- Contoured frame for easy alignment
- Ergonomic knob
- Long-lasting hardened cutting wheel for stainless steel and hard alloys. Spare cutter wheel included.
- 100% factory tested to ensure accurate spiral-free cutting
Unit of Measure
1
Part # |
Description |
Production Category |
Product Descriptions |
Connects |
End Connection Type |
|---|---|---|---|---|---|
| TP-TC-316 | N/A TurnPro Tool | N/A 1 | N/A Tube Cutter tool | N/A Turn Pro tools | N/A Tube Cutter tool |
| TP-TCW-316 | N/A TurnPro Tool | N/A 1 | N/A Tube Cutter Replacement Wheel tool | N/A Turn Pro tools | N/A Tube Cutter Replacement Wheel tool |
Unit of Measure
1