SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
TurnPro Indexing Handle Tube Benders make fast and accurate bends in stainless steel and alloy tubing up to 1/2 OD x 0.083 wall.
Features
Features
- Patented quick-action trigger release for bends beyond 90°
- Repositions handle when handles begin to meet
- Eliminates crossed handles
- Heavy-duty construction is suitable for high-cycle tube bending of stainless steel, alloys, other hardened tubing
- Rollers in bending handle
- Reduced friction and bending effort
- Eliminate scoring of tubing
- Comfortable and durable ergonomically molded cushion
- Vise lug for mounting in vise.
- Models to bend 1/4, 3/8 and 1/2 in. and 6, 8, 10 and 12 tubing.
Unit of Measure
1
Part # |
Tube Size |
Description |
Production Category |
Product Descriptions |
Connects |
End Connection Type |
|---|---|---|---|---|---|---|
| TP-HTB-4 | N/A 1/4 in | N/A TurnPro Tool | N/A 1 | N/A Hand Tube Bender tool | N/A Turn Pro tools | N/A Hand Tube Bender tool |
| TP-HTB-6 | N/A 3/8 in | N/A TurnPro Tool | N/A 1 | N/A Hand Tube Bender tool | N/A Turn Pro tools | N/A Hand Tube Bender tool |
| TP-HTB-8 | N/A 1/2 in | N/A TurnPro Tool | N/A 1 | N/A Hand Tube Bender tool | N/A Turn Pro tools | N/A Hand Tube Bender tool |
| TP-HTB-6M | N/A 6 mm | N/A TurnPro Tool | N/A 1 | N/A Hand Tube Bender tool | N/A Turn Pro tools | N/A Hand Tube Bender tool |
| TP-HTB-8M | N/A 8 mm | N/A TurnPro Tool | N/A 1 | N/A Hand Tube Bender tool | N/A Turn Pro tools | N/A Hand Tube Bender tool |
| TP-HTB-10M | N/A 10 mm | N/A TurnPro Tool | N/A 1 | N/A Hand Tube Bender tool | N/A Turn Pro tools | N/A Hand Tube Bender tool |
| TP-HTB-12M | N/A 12 mm | N/A TurnPro Tool | N/A 1 | N/A Hand Tube Bender tool | N/A Turn Pro tools | N/A Hand Tube Bender tool |
Unit of Measure
1