TurnPro ratchet wrenches speed the installation of tube fittings and valves, and other hex nuts and bolts. The open jaw design makes it easy to slip the wrenches onto fittings and fasteners, even in tight spaces.  The 1/12th turn ratcheting makes installing fittings and fasteners in tight spaces faster and easier.

Features
  • 12-point contact distributes torque pressures evenly on the flats of the hex, not at the corners.
  • Fractional hex sizes: 9/16, 5/8, 11/ 16, 13/16, 1, and 1 1/8 in.
  • Metric hex sizes:12, 14, 16, 19, and 22 mm
Open-Jaw Ratchet Wrench
Unit of Measure
1 

Part #

Hex Size

Description

Production Category

Product Descriptions

Connects

End Connection Type

TP-RW-05 N/A 5/8 in. N/A TurnPro Tool N/A 1 N/A Ratchet Wrench tool N/A Turn Pro tools N/A Ratchet Wrench tool
TP-RW-04 N/A 9/16 in. N/A TurnPro Tool N/A 1 N/A Ratchet Wrench tool N/A Turn Pro tools N/A Ratchet Wrench tool
TP-RW-M10 N/A 22 mm N/A TurnPro Tool N/A 1 N/A Ratchet Wrench tool N/A Turn Pro tools N/A Ratchet Wrench tool
TP-RW-M8 N/A 16 mm N/A TurnPro Tool N/A 1 N/A Ratchet Wrench tool N/A Turn Pro tools N/A Ratchet Wrench tool
TP-RW-M6 N/A 14 mm N/A TurnPro Tool N/A 1 N/A Ratchet Wrench tool N/A Turn Pro tools N/A Ratchet Wrench tool
TP-RW-12 N/A 1 1/8 in. N/A TurnPro Tool N/A 1 N/A Ratchet Wrench tool N/A Turn Pro tools N/A Ratchet Wrench tool
TP-RW-10 N/A 1 in. N/A TurnPro Tool N/A 1 N/A Ratchet Wrench tool N/A Turn Pro tools N/A Ratchet Wrench tool
TP-RW-08 N/A 7/8 in. N/A TurnPro Tool N/A 1 N/A Ratchet Wrench tool N/A Turn Pro tools N/A Ratchet Wrench tool
TP-RW-06 N/A 11/16 in. N/A TurnPro Tool N/A 1 N/A Ratchet Wrench tool N/A Turn Pro tools N/A Ratchet Wrench tool
Unit of Measure
1