SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
TurnPro ratchet wrenches speed the installation of tube fittings and valves, and other hex nuts and bolts. The open jaw design makes it easy to slip the wrenches onto fittings and fasteners, even in tight spaces. The 1/12th turn ratcheting makes installing fittings and fasteners in tight spaces faster and easier.
Features
Features
- 12-point contact distributes torque pressures evenly on the flats of the hex, not at the corners.
- Fractional hex sizes: 9/16, 5/8, 11/ 16, 13/16, 1, and 1 1/8 in.
- Metric hex sizes:12, 14, 16, 19, and 22 mm
Unit of Measure
1
Part # |
Hex Size |
Description |
Production Category |
Product Descriptions |
Connects |
End Connection Type |
|---|---|---|---|---|---|---|
| TP-RW-05 | N/A 5/8 in. | N/A TurnPro Tool | N/A 1 | N/A Ratchet Wrench tool | N/A Turn Pro tools | N/A Ratchet Wrench tool |
| TP-RW-04 | N/A 9/16 in. | N/A TurnPro Tool | N/A 1 | N/A Ratchet Wrench tool | N/A Turn Pro tools | N/A Ratchet Wrench tool |
| TP-RW-M10 | N/A 22 mm | N/A TurnPro Tool | N/A 1 | N/A Ratchet Wrench tool | N/A Turn Pro tools | N/A Ratchet Wrench tool |
| TP-RW-M8 | N/A 16 mm | N/A TurnPro Tool | N/A 1 | N/A Ratchet Wrench tool | N/A Turn Pro tools | N/A Ratchet Wrench tool |
| TP-RW-M6 | N/A 14 mm | N/A TurnPro Tool | N/A 1 | N/A Ratchet Wrench tool | N/A Turn Pro tools | N/A Ratchet Wrench tool |
| TP-RW-12 | N/A 1 1/8 in. | N/A TurnPro Tool | N/A 1 | N/A Ratchet Wrench tool | N/A Turn Pro tools | N/A Ratchet Wrench tool |
| TP-RW-10 | N/A 1 in. | N/A TurnPro Tool | N/A 1 | N/A Ratchet Wrench tool | N/A Turn Pro tools | N/A Ratchet Wrench tool |
| TP-RW-08 | N/A 7/8 in. | N/A TurnPro Tool | N/A 1 | N/A Ratchet Wrench tool | N/A Turn Pro tools | N/A Ratchet Wrench tool |
| TP-RW-06 | N/A 11/16 in. | N/A TurnPro Tool | N/A 1 | N/A Ratchet Wrench tool | N/A Turn Pro tools | N/A Ratchet Wrench tool |
Unit of Measure
1