The TurnPro Manual Preswaging Tool (MPT) allows fitters to apply tube-fitting ferrules to the tubing prior to final installation.  Apply the ferrule reduces allows final installation of the tubing with approximation 1/2 turn from from finger tight.  This is especially convenient when installing tubing systems in tough conditions or in tight spaces.
Features:
  • Sizes from 1/4 to 1 in.  6 to 25 mm.
  • Compact size
  • Hardened steel insert for accurate swaging of ferrules.
  • Threaded brass cap protects thread while in storage or your toolbox. 
Tube fitting preswaging tool.
Unit of Measure
1 

Part #

Tube Size

Description

Production Category

Product Descriptions

Connects

End Connection Type

TP-MPT-2 N/A 1/8 in N/A TurnPro Tool N/A 1 N/A Manual Pre-Swaging tool N/A Turn Pro tools N/A Manual Pre-Swaging tool
TP-MPT-4 N/A 1/4 in N/A TurnPro Tool N/A 1 N/A Manual Pre-Swaging tool N/A Turn Pro tools N/A Manual Pre-Swaging tool
TP-MPT-6 N/A 3/8 in N/A TurnPro Tool N/A 1 N/A Manual Pre-Swaging tool N/A Turn Pro tools N/A Manual Pre-Swaging tool
TP-MPT-8 N/A 1/2 in N/A TurnPro Tool N/A 1 N/A Manual Pre-Swaging tool N/A Turn Pro tools N/A Manual Pre-Swaging tool
TP-MPT-12 N/A 3/4 in N/A TurnPro Tool N/A 1 N/A Manual Pre-Swaging tool N/A Turn Pro tools N/A Manual Pre-Swaging tool
TP-MPT-16 N/A 1 in N/A TurnPro Tool N/A 1 N/A Manual Pre-Swaging tool N/A Turn Pro tools N/A Manual Pre-Swaging tool
TP-MPT-M16 N/A 16 mm N/A TurnPro Tool N/A 1 N/A Manual Pre-Swaging tool N/A Turn Pro tools N/A Manual Pre-Swaging tool
TP-MPT-M12 N/A 12 mm N/A TurnPro Tool N/A 1 N/A Manual Pre-Swaging tool N/A Turn Pro tools N/A Manual Pre-Swaging tool
TP-MPT-M10 N/A 10 mm N/A TurnPro Tool N/A 1 N/A Manual Pre-Swaging tool N/A Turn Pro tools N/A Manual Pre-Swaging tool
TP-MPT-M6 N/A 6 mm N/A TurnPro Tool N/A 1 N/A Manual Pre-Swaging tool N/A Turn Pro tools N/A Manual Pre-Swaging tool
Unit of Measure
1