SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
The TurnPro Manual Preswaging Tool (MPT) allows fitters to apply tube-fitting ferrules to the tubing prior to final installation. Apply the ferrule reduces allows final installation of the tubing with approximation 1/2 turn from from finger tight. This is especially convenient when installing tubing systems in tough conditions or in tight spaces.
Features:
Features:
- Sizes from 1/4 to 1 in. 6 to 25 mm.
- Compact size
- Hardened steel insert for accurate swaging of ferrules.
- Threaded brass cap protects thread while in storage or your toolbox.
Unit of Measure
1
Part # |
Tube Size |
Description |
Production Category |
Product Descriptions |
Connects |
End Connection Type |
|---|---|---|---|---|---|---|
| TP-MPT-2 | N/A 1/8 in | N/A TurnPro Tool | N/A 1 | N/A Manual Pre-Swaging tool | N/A Turn Pro tools | N/A Manual Pre-Swaging tool |
| TP-MPT-4 | N/A 1/4 in | N/A TurnPro Tool | N/A 1 | N/A Manual Pre-Swaging tool | N/A Turn Pro tools | N/A Manual Pre-Swaging tool |
| TP-MPT-6 | N/A 3/8 in | N/A TurnPro Tool | N/A 1 | N/A Manual Pre-Swaging tool | N/A Turn Pro tools | N/A Manual Pre-Swaging tool |
| TP-MPT-8 | N/A 1/2 in | N/A TurnPro Tool | N/A 1 | N/A Manual Pre-Swaging tool | N/A Turn Pro tools | N/A Manual Pre-Swaging tool |
| TP-MPT-12 | N/A 3/4 in | N/A TurnPro Tool | N/A 1 | N/A Manual Pre-Swaging tool | N/A Turn Pro tools | N/A Manual Pre-Swaging tool |
| TP-MPT-16 | N/A 1 in | N/A TurnPro Tool | N/A 1 | N/A Manual Pre-Swaging tool | N/A Turn Pro tools | N/A Manual Pre-Swaging tool |
| TP-MPT-M16 | N/A 16 mm | N/A TurnPro Tool | N/A 1 | N/A Manual Pre-Swaging tool | N/A Turn Pro tools | N/A Manual Pre-Swaging tool |
| TP-MPT-M12 | N/A 12 mm | N/A TurnPro Tool | N/A 1 | N/A Manual Pre-Swaging tool | N/A Turn Pro tools | N/A Manual Pre-Swaging tool |
| TP-MPT-M10 | N/A 10 mm | N/A TurnPro Tool | N/A 1 | N/A Manual Pre-Swaging tool | N/A Turn Pro tools | N/A Manual Pre-Swaging tool |
| TP-MPT-M6 | N/A 6 mm | N/A TurnPro Tool | N/A 1 | N/A Manual Pre-Swaging tool | N/A Turn Pro tools | N/A Manual Pre-Swaging tool |
Unit of Measure
1