SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
SSP TurnPro Tube Fitting Gap Gauges ensure that tube fitting are properly tighted up. The gage is a no-go gage, which means that when the fitting is properly tightened, the gage should not fit between the shoulder of the tube fitting and the fitting nut.
Features:
Features:
- 1/4 to 1 in. size (6 mm to 25 mm)
- 3/4 and 1 in. (16 and 25 mm) sizes measure from both tradition and snug installation guide lines.
Unit of Measure
1
Part # |
Size |
Description |
Production Category |
Product Descriptions |
Connects |
End Connection Type |
|---|---|---|---|---|---|---|
| TP-GG-468M10 | N/A 1/4 - 1/2 in, 6 - 12 mm | N/A TurnPro Tool | N/A 1 | N/A Gap Gauge tool | N/A Turn Pro tools | N/A Gap Gauge tool |
| TP-GG-12 | N/A 3/4 in, 18 mm | N/A TurnPro Tool | N/A 1 | N/A Gap Gauge tool | N/A Turn Pro tools | N/A Gap Gauge tool |
| TP-GG-16 | N/A 1 in, 25 mm | N/A TurnPro Tool | N/A 1 | N/A Gap Gauge tool | N/A Turn Pro tools | N/A Gap Gauge tool |
Unit of Measure
1