The TurnPro Depth Marking Tool provides and easy way to be sure that tubing is properly inserted in the tube fitting.  This is especially convenience when installing prebent tubing or where confined spaces make it difficult to push tubing into the tube fitting.

Features:
  • Sizes from 1/4 to 1 in.  6 to 25 mm.
  • Compact size
  • Viewing port allow visual confirmation that the tubing has been properly inserted. 
Depth Marking Tool
Unit of Measure
1 

Part #

Tube Size

Description

Production Category

Product Descriptions

Connects

End Connection Type

TP-DMT-4 N/A 1/4 in N/A TurnPro Tool N/A 1 N/A Depth Marking tool N/A Turn Pro tools N/A Depth Marking tool
TP-DMT-6 N/A 3/8 in N/A TurnPro Tool N/A 1 N/A Depth Marking tool N/A Turn Pro tools N/A Depth Marking tool
TP-DMT-8 N/A 3/4 in N/A TurnPro Tool N/A 1 N/A Depth Marking tool N/A Turn Pro tools N/A Depth Marking tool
TP-DMT-12 N/A 3/4 in N/A TurnPro Tool N/A 4 N/A Depth Marking tool N/A Turn Pro tools N/A Depth Marking tool
TP-DMT-16 N/A 1 in N/A TurnPro Tool N/A 4 N/A Depth Marking tool N/A Turn Pro tools N/A Depth Marking tool
TP-DMT-M6 N/A 6 mm N/A TurnPro Tool N/A 1 N/A Depth Marking tool N/A Turn Pro tools N/A Depth Marking tool
TP-DMT-M10 N/A 10 mm N/A TurnPro Tool N/A 1 N/A Depth Marking tool N/A Turn Pro tools N/A Depth Marking tool
TP-DMT-M12 N/A 12 mm N/A TurnPro Tool N/A 1 N/A Depth Marking tool N/A Turn Pro tools N/A Depth Marking tool
Unit of Measure
1