Griplok calibration unions are used to connect tube systems to pressure transmitters. SSP offers calibration unions with 1/4-28 UNF thread for Honeywell designs and 5/16-24 UNF and 5/16-24 UNF thread for Rosemont units.
Tube fitting honeywell calibration
Tube fitting calibration union
Unit of Measure
1 

Part #

CAD

Body Material

UNSPSC Commodity

UNSPSC

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Specialty

Fy

I

Temperature

Availability

Production Category

End Connection Type

ISSG4CU2 N/A CAD Icon (for items table) N/A 316 SS N/A N/A N/A Tube Fitting N/A 1/4 in N/A Calibration N/A 5/16-24 UNF N/A Calibration N/A 1.0 in N/A 0.40 in N/A -15 to 350 ºF N/A N/A 1 N/A Griplok Tube End by Calibration Tip
ISSG4CU1 N/A CAD Icon (for items table) N/A 316 SS N/A N/A N/A Tube Fitting N/A 1/4 in N/A Calibration N/A 1/4-28 UNF N/A Calibration N/A 0.78 in N/A 0.43 in N/A -15 to 350 ºF N/A N/A 3 N/A Griplok Tube End by Calibration Tip
IMG4CU1 N/A CAD Icon (for items table) N/A Alloy 400 N/A N/A N/A Tube Fitting N/A 1/4 in N/A Calibration N/A 1/4-28 UNF N/A Calibration N/A 0.78 in N/A 0.43 in N/A -15 to 350 ºF N/A N/A 4 N/A Griplok Tube End by Calibration Tip
Unit of Measure
1