Tube Insert - Unilok
Tube Insert-2
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Tube ID

Production Category

End Connection Type

IBG16TI12 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 1 in N/A Tubing Insert Barb N/A 3/4 in N/A 3/4 in N/A 1 N/A Griplok Tube by Flexible Tubing Insert
IMG4TI170 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Insert N/A 1/4 in N/A Tubing Insert Barb N/A 0.170 in N/A 0.170 in N/A 4 N/A Griplok Tube by Flexible Tubing Insert
IMG4TI2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Insert N/A 1/4 in N/A Tubing Insert Barb N/A 1/8 in N/A 1/8 in N/A 4 N/A Griplok Tube by Flexible Tubing Insert
IMG4TI3 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Insert N/A 1/4 in N/A Tubing Insert Barb N/A 3/16 in N/A 3/16 in N/A 4 N/A Griplok Tube by Flexible Tubing Insert
IMG6TI3 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Insert N/A 3/8 in N/A Tubing Insert Barb N/A 3/16 in N/A 3/16 in N/A 4 N/A Griplok Tube by Flexible Tubing Insert
IMG6TI4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Insert N/A 3/8 in N/A Tubing Insert Barb N/A 1/4 in N/A 1/4 in N/A 4 N/A Griplok Tube by Flexible Tubing Insert
IMG8TI4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Insert N/A 1/2 in N/A Tubing Insert Barb N/A 1/4 in N/A 1/4 in N/A 4 N/A Griplok Tube by Flexible Tubing Insert
IMG8TI6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Insert N/A 1/2 in N/A Tubing Insert Barb N/A 3/8 in N/A 3/8 in N/A 4 N/A Griplok Tube by Flexible Tubing Insert
Unit of Measure
1 2