SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Stop collars prevent overtightening of tube fittings by mechanically restricting the advancement of the tube fitting nut at the maximum required to create a leak-tight seal.
Unit of Measure
1
Part # |
CAD |
Body Material |
Component Type |
Tube Size |
Production Category |
|---|---|---|---|---|---|
| ISSG4SC |
N/A
|
N/A 316 SS | N/A Stop Collar | N/A 1/4 in | N/A 1 |
| ISSG6SC |
N/A
|
N/A 316 SS | N/A Stop Collar | N/A 3/8 in | N/A 1 |
| ISSG8SC |
N/A
|
N/A 316 SS | N/A Stop Collar | N/A 1/2 in | N/A 1 |
| ISSG10SC | N/A | N/A 316 SS | N/A Stop Collar | N/A 5/8 in | N/A 1 |
| ISSG12SC |
N/A
|
N/A 316 SS | N/A Stop Collar | N/A 3/4 in | N/A 1 |
| ISSG14SC | N/A | N/A 316 SS | N/A Stop Collar | N/A 7/8 in | N/A 1 |
| ISSG16SC |
N/A
|
N/A 316 SS | N/A Stop Collar | N/A 1 in | N/A 1 |
| IMG4SC |
N/A
|
N/A Alloy 400 | N/A Stop Collar | N/A 1/4 in | N/A 4 |
| IMG6SC |
N/A
|
N/A Alloy 400 | N/A Stop Collar | N/A 3/8 in | N/A 4 |
| IMG8SC |
N/A
|
N/A Alloy 400 | N/A Stop Collar | N/A 1/2 in | N/A 4 |
Unit of Measure
1