Stop collars prevent overtightening of tube fittings by mechanically restricting the advancement of the tube fitting nut at the maximum required to create a leak-tight seal.

O-ring Face Seal Connector
Unit of Measure
1 

Part #

CAD

Body Material

Component Type

Tube Size

Production Category

ISSG4SC N/A CAD Icon (for items table) N/A 316 SS N/A Stop Collar N/A 1/4 in N/A 1
ISSG6SC N/A CAD Icon (for items table) N/A 316 SS N/A Stop Collar N/A 3/8 in N/A 1
ISSG8SC N/A CAD Icon (for items table) N/A 316 SS N/A Stop Collar N/A 1/2 in N/A 1
ISSG10SC N/A N/A 316 SS N/A Stop Collar N/A 5/8 in N/A 1
ISSG12SC N/A CAD Icon (for items table) N/A 316 SS N/A Stop Collar N/A 3/4 in N/A 1
ISSG14SC N/A N/A 316 SS N/A Stop Collar N/A 7/8 in N/A 1
ISSG16SC N/A CAD Icon (for items table) N/A 316 SS N/A Stop Collar N/A 1 in N/A 1
IMG4SC N/A CAD Icon (for items table) N/A Alloy 400 N/A Stop Collar N/A 1/4 in N/A 4
IMG6SC N/A CAD Icon (for items table) N/A Alloy 400 N/A Stop Collar N/A 3/8 in N/A 4
IMG8SC N/A CAD Icon (for items table) N/A Alloy 400 N/A Stop Collar N/A 1/2 in N/A 4
Unit of Measure
1