SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Bonded or "dowty" washers are used to seal ISO 7/1, or BSPP, straight thread fittings.
Unit of Measure
1
Part # |
CAD |
Body Material |
Component Type |
Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|
| 10DW-BSPP-SS-V |
N/A
|
N/A 316 SS | N/A Washer | N/A 5/8 in | N/A 4 | N/A British Standard Pipe Parallel - Seal |
| 12DW-BSPP-SS-V |
N/A
|
N/A 316 SS | N/A Washer | N/A 3/4 in | N/A 1 | N/A British Standard Pipe Parallel - Seal |
| 16DW-BSPP-SS-V |
N/A
|
N/A 316 SS | N/A Washer | N/A 1 in | N/A 3 | N/A British Standard Pipe Parallel - Seal |
| 20DW-BSPP-SS-V |
N/A
|
N/A 316 SS | N/A Washer | N/A 1 1/4 in | N/A 4 | N/A British Standard Pipe Parallel - Seal |
| 24DW-BSPP-SS-V |
N/A
|
N/A 316 SS | N/A Washer | N/A 1 1/2 in | N/A 3 | N/A British Standard Pipe Parallel - Seal |
| 2DW-BSPP-SS-V |
N/A
|
N/A 316 SS | N/A Washer | N/A 1/8 in | N/A 1 | N/A British Standard Pipe Parallel - Seal |
| 32DW-BSPP-SS-V |
N/A
|
N/A 316 SS | N/A Washer | N/A 2 in | N/A 4 | N/A British Standard Pipe Parallel - Seal |
| 4DW-BSPP-SS-V |
N/A
|
N/A 316 SS | N/A Washer | N/A 1/4 in | N/A 1 | N/A British Standard Pipe Parallel - Seal |
| 6DW-BSPP-SS-V |
N/A
|
N/A 316 SS | N/A Washer | N/A 3/8 in | N/A 1 | N/A British Standard Pipe Parallel - Seal |
| 8DW-BSPP-SS-V |
N/A
|
N/A 316 SS | N/A Washer | N/A 1/2 in | N/A 1 | N/A British Standard Pipe Parallel - Seal |
Unit of Measure
1