Actuated Ball Valves - FB Series

Actuated ball valve assemblies for FB Series valves are offered with a wide range of actuator, solenoid, and limit switch options and accessories. The table below contains valve and actuator combinations only.  To add actuator options and accessories such as solenoids, limit switches and proximity sensors, see the Options and Accessories section below. 

FB Series Ball Valves

FB Series Multipurpose Ball Valves are designed for demanding applications.  With standard live-loaded PEEK seats, and robust stem and body seals, FB Series ball valves provide durability, low-actuation torque and leak-tight shut off at both high and low pressure in test stands, high pressure instrumenent and control panels, and many other process and instrumentation applications.

Specifications

  • MAWP: up to 6000 psig
  • Temperature Range:FB Series: -15 to 400°F  (-26 to 204° C)
  • Orifice Sizes: 0.250 and 0.472 in. (6.3 and 12.0 mm)
  • Cv: Up to 13.8
  • Materials
  • Body: 316 SS
  • O-rings: FKM
  • Seat Material: PEEK

Options:

  • Low Temperature Valves (LFB Series)
  • Mixed End Connection Types and Sizes
  • Locking Devices
  • ISO 5211 Compliant Actuator Hardware
  • Sour Gas Valves
  • Special Cleaning per ASTM 93G Level C

Actuator Features

  • Compact Size
  • 90° and 180° dual acting and spring return actuation including a variety of 3-way flow path options
  • Single and dual mounted valve assemblies
  • Variety of anodized and corrosion proof coated aluminum and stainless steel housings
  • High temperature and low temperature actuated assemblies available
  • Custom assemblies available
  • Limited Lifetime Warranty 

Actuator Options and Accessories

The actuated valve on the website include assemblies of valves and actuators only.  Below are instructions for adding actuator options, solenoids, and limit switches to actuators.  For assistance, contact your authorized SSP distributor or SSP Customer Service.

High and Low Temperature Actuators

SSP actuators are available for difficult high and low temperature applications.  The standard operating range for actuators contained on the site is -4 to 176° F (-20 to 80° C). For other operating ranges add the designator below to the part number: Example: AM15NO2HT

  • HT   High temperature -10 to 300°F/350°F cyclical (-23 to 148°C/176°C)
  • LT    Low temp -49 to 300°F/350°F cyclical (-45 to 148°C/176°C)
  • SLT  Superlow temperature -67 to 300°F/350°F cyclical (-55 to 148°C/176°C)

Dual Mounting

Single valve actuation is standard.  Dual mount actuation (2-valves) is available for EB series size 42 and 43, FB Series size 36 and all TB Series ball valves only.  For more information about dual mount assemblies, contact your local authorized SSP distributor or SSP Customer Service.

Corrosion Resistant Housing

Anodized alumimum housings are standard. Contact SSP Customer Service of stainless steel housings or housings with other corrosion reisistant coatings. 

Customer-Specified Assemblies

SSP will provide actuated ball valve assemblies using customer-specified components. Customers can provide component for assembly, or SSP can source the required products from a wide range of manufacturers.

Solenoids

Solenoid on and actuated ball valve

SSP offers solenoid valves with NAMUR style mounting for use in either double acting or spring return rotary actuators.  They are available in single coil, dual coil, or 3-position configurations (open centers, closed centers, or centers-in-pressure). Solenoids valves are available in compliance with NEMA 4, 4X, intrinsically safe and explosion proof environments.  Solenoids are available with wire lead and flexible conduit connections. Breather blocks, low voltage solenoids and other options are available.p>

Options include:

  • Intrinsically safe and explosion proof
  • High temp. FKM seals
  • IP67 watertight kit
  • Stainless steel body
  • Lighted and molded DIN connectors
  • Class H coils
  • 3-way and 4-way adapter plates
  • Dual coil and 3 position
  • Low voltage option
  • Many more.

Solenoid Voltage/Service

To order a solenoid for an assembly, add the designator below to the actuator part number.

  • S1  120 V (ac) / NEMA 4, 4X
  • S2  24 V (dc) / NEMA 4, 4X
  • S3  220 V (ac) / NEMA 4, 4X
  • S4  12 V (dc) / NEMA 4, 4X
  • S5  120 V (ac) / NEMA 4, NEMA 7, 9
  • S6  24 V (dc) / Intrinsically Safe

Other Solenoid Options

For other options, add the designators from the list below to the solenoid part number

  • A  ATEX Certification
  • C  UL/CSA Certification
  • HT  High Temperature
  • SS  Stainless Steel Body

Limit Switches

Limit Switch on an actuated ball valve.

SSP offers limit switches for applications requiring that the position/status of the actuator to be monitored from a remote location. SSP offers NEMA 4-CSA. Type 1, 2, 3, 4, 4X, general purpose watertight and NEC Class 1 (NEMA 7), Division1, Groups C and D, and NEC Class II, (NEMA 9)  Division 1, Groups E, F, G watertight and explosion proof switches. Switch types include:

  • L1B   Omron SS-5 or SSG, SPDT, 5A 250V
  • L1AB  Omron SS-01, SPDT, 0.1A 125VAC 30VDC, Gold Plated Contacts
  • L2B   Magnetic Reed Hamlin (Low Power, 5W Max)
  • L3B   IFM IS5001 DC 3 Wire PNP Switch (10-36V, NO)
  • L4B    Omron D3V11 or Cherry D44 (250VAC/DC, 11A MAX, 50/60 HZ)
  • L4AB  Honeywell V7 (250VAC/DC, 0.1A MAX, 50/60 HZ)
  • L5B   Magnetic Reed Hamlin (Low Power, 5W Max) 
  • L6B   IFM IS5001 DC 3 Wire PNP Switch (10-36V, NO)

Other Limit Switch Options

Add the designator from the options below the the actuator part number.

  • S  Stainless steel enclosure
  • D  Dual Coil 7-8-7-9 circuit board
Actuated Ball Valve   FB Series
Actuated Ball Valve FB Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part #

Actuator Temp

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Cv

Orifice

O-ring Material

Seat Material

Actuation Type

Production Category

End Connection Type

End Connections

Description Text

38P6PF-316-AM25NO3 N/A N/A 316 SS N/A FNPT N/A 3/8-18 N/A FNPT N/A 3/8-18 N/A 11.0 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Normally Open N/A 3 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Multipurpose Ball Valve
38P8FRT-316-AM25DA N/A N/A 316 SS N/A Female BSPT N/A 1/2-14 N/A Female BSPT N/A 1/2-14 N/A 13.8 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Double Acting N/A 3 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Multipurpose Ball Valve
38P8FRT-316-AM25NC3 N/A N/A 316 SS N/A Female BSPT N/A 1/2-14 N/A Female BSPT N/A 1/2-14 N/A 13.8 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Normally Closed N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Multipurpose Ball Valve
38P8FRT-316-AM25NO3 N/A N/A 316 SS N/A Female BSPT N/A 1/2-14 N/A Female BSPT N/A 1/2-14 N/A 13.8 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Normally Open N/A 3 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Multipurpose Ball Valve
38P8PF-316-AM25DA N/A N/A 316 SS N/A FNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 13.8 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Double Acting N/A 3 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Multipurpose Ball Valve
38P8PF-316-AM25NC3 N/A N/A 316 SS N/A FNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 13.8 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Normally Closed N/A 3 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Multipurpose Ball Valve
38P8PF-316-AM25NO3 N/A N/A 316 SS N/A FNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 13.8 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Normally Open N/A 3 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Multipurpose Ball Valve
38P8PM-316-AM25DA N/A N/A 316 SS N/A MNPT N/A 1/2-14 N/A MNPT N/A 1/2-14 N/A 13.8 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Double Acting N/A 3 N/A Male National Pipe Thread N/A MNPT x MNPT N/A Multipurpose Ball Valve
38P8PM-316-AM25NC3 N/A N/A 316 SS N/A MNPT N/A 1/2-14 N/A MNPT N/A 1/2-14 N/A 13.8 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Normally Closed N/A 3 N/A Male National Pipe Thread N/A MNPT x MNPT N/A Multipurpose Ball Valve
38P8PM-316-AM25NO3 N/A N/A 316 SS N/A MNPT N/A 1/2-14 N/A MNPT N/A 1/2-14 N/A 13.8 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Normally Open N/A 3 N/A Male National Pipe Thread N/A MNPT x MNPT N/A Multipurpose Ball Valve
38PD12-316-AM25DA N/A N/A 316 SS N/A Duolok Tube Fitting N/A 3/4 in. N/A Duolok Tube Fitting N/A 3/4 in. N/A 7.1 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Double Acting N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
38PD12-316-AM25NC3 N/A N/A 316 SS N/A Duolok Tube Fitting N/A 3/4 in. N/A Duolok Tube Fitting N/A 3/4 in. N/A 7.1 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Normally Closed N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
38PD12-316-AM25NO3 N/A N/A 316 SS N/A Duolok Tube Fitting N/A 3/4 in. N/A Duolok Tube Fitting N/A 3/4 in. N/A 7.1 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Normally Open N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
38PD16-316-AM25DA N/A N/A 316 SS N/A Duolok Tube Fitting N/A 1 in. N/A Duolok Tube Fitting N/A 1 in. N/A 6.5 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Double Acting N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
38PD16-316-AM25NC3 N/A N/A 316 SS N/A Duolok Tube Fitting N/A 1 in. N/A Duolok Tube Fitting N/A 1 in. N/A 6.5 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Normally Closed N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
38PD16-316-AM25NO3 N/A N/A 316 SS N/A Duolok Tube Fitting N/A 1 in. N/A Duolok Tube Fitting N/A 1 in. N/A 6.5 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Normally Open N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
38PD8-316-AM25DA N/A N/A 316 SS N/A Duolok Tube Fitting N/A 1/2 in. N/A Duolok Tube Fitting N/A 1/2 in. N/A 7.2 N/A 0.406 in10.31 mm N/A FKM N/A PEEK N/A Double Acting N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
38PD8-316-AM25NC3 N/A N/A 316 SS N/A Duolok Tube Fitting N/A 1/2 in. N/A Duolok Tube Fitting N/A 1/2 in. N/A 7.2 N/A 0.406 in10.31 mm N/A FKM N/A PEEK N/A Normally Closed N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
38PD8-316-AM25NO3 N/A N/A 316 SS N/A Duolok Tube Fitting N/A 1/2 in. N/A Duolok Tube Fitting N/A 1/2 in. N/A 7.2 N/A 0.406 in10.31 mm N/A FKM N/A PEEK N/A Normally Open N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
38PDM12-316-AM25DA N/A N/A 316 SS N/A Duolok Tube Fitting N/A 12 mm N/A Duolok Tube Fitting N/A 12 mm N/A 5.2 N/A 0.375 in9.53 mm N/A FKM N/A PEEK N/A Double Acting N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
38PDM12-316-AM25NC3 N/A N/A 316 SS N/A Duolok Tube Fitting N/A 12 mm N/A Duolok Tube Fitting N/A 12 mm N/A 5.2 N/A 0.375 in9.53 mm N/A FKM N/A PEEK N/A Normally Closed N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
38PDM12-316-AM25NO3 N/A N/A 316 SS N/A Duolok Tube Fitting N/A 12 mm N/A Duolok Tube Fitting N/A 12 mm N/A 5.2 N/A 0.375 in9.53 mm N/A FKM N/A PEEK N/A Normally Open N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
38PDM16-316-AM25DA N/A N/A 316 SS N/A Duolok Tube Fitting N/A 16 mm N/A Duolok Tube Fitting N/A 16 mm N/A 12.4 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Double Acting N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
38PDM16-316-AM25NC3 N/A N/A 316 SS N/A Duolok Tube Fitting N/A 16 mm N/A Duolok Tube Fitting N/A 16 mm N/A 12.4 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Normally Closed N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
38PDM16-316-AM25NO3 N/A N/A 316 SS N/A Duolok Tube Fitting N/A 16 mm N/A Duolok Tube Fitting N/A 16 mm N/A 12.4 N/A 0.472 in11.99 mm N/A FKM N/A PEEK N/A Normally Open N/A 3 N/A Duolok Tube End N/A TF x TF N/A Multipurpose Ball Valve
Unit of Measure
1 2 3 4 5 »