Tube fitting nut and ferrule set
Tube fitting nut
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Type

Fitting Size

Brand Series

Production Category

End Connection Type

IMD1N N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1/16 in N/A Duolok N/A 4 N/A Duolok Tube Fitting Nut
IMD2N N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1/8 in N/A Duolok N/A 3 N/A Duolok Tube Fitting Nut
IMD4N N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1/4 in N/A Duolok N/A 3 N/A Duolok Tube Fitting Nut
IMD6N N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 3/8 in N/A Duolok N/A 3 N/A Duolok Tube Fitting Nut
IMD8N N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1/2 in N/A Duolok N/A 3 N/A Duolok Tube Fitting Nut
IMDM12N N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 12 mm N/A Duolok N/A 4 N/A Duolok Tube Fitting Nut
IMDM6N N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 6 mm N/A Duolok N/A 4 N/A Duolok Tube Fitting Nut
Unit of Measure
1 2 3