Tube fitting nut and ferrule set
Tube fitting nut
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Type

Fitting Size

Brand Series

Production Category

End Connection Type

ISSD32N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 2 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSD3N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 3/16 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSD4N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1/4 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSD5N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 5/16 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSD6N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 3/8 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSD8N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1/2 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSDM10N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 10 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSDM12N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 12 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSDM14N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 14 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSDM15N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 15 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSDM16N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 16 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSDM18N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 18 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSDM20N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 20 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSDM22N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 22 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSDM25N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 25 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSDM38N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 38 mm N/A Duolok N/A 4 N/A Duolok Tube Fitting Nut
ISSDM3N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 3 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSDM4N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 4 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSDM6N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 6 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSDM8N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 8 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
IHCD2N N/A CAD Icon (for items table) N/A Alloy C-276 N/A Nut N/A 1/8 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
IHCD4N N/A CAD Icon (for items table) N/A Alloy C-276 N/A Nut N/A 1/4 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
IHCD6N N/A CAD Icon (for items table) N/A Alloy C-276 N/A Nut N/A 3/8 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
IHCD8N N/A CAD Icon (for items table) N/A Alloy C-276 N/A Nut N/A 1/2 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
IMD12N N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 3/4 in N/A Duolok N/A 3 N/A Duolok Tube Fitting Nut
Unit of Measure
1 2 3