Tube fitting nut and ferrule set
Tube fitting nut
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Type

Fitting Size

Brand Series

Production Category

End Connection Type

IBD16N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 1 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
IBD20N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 1 1/4 in N/A Duolok N/A 4 N/A Duolok Tube Fitting Nut
IBD24N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 1 1/2 in N/A Duolok N/A 4 N/A Duolok Tube Fitting Nut
IBD32N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 2 in N/A Duolok N/A 4 N/A Duolok Tube Fitting Nut
IBDM10N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 10 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
IBDM12N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 12 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
IBDM14N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 14 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
IBDM15N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 15 mm N/A Duolok N/A 4 N/A Duolok Tube Fitting Nut
IBDM16N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 16 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
IBDM22N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 22 mm N/A Duolok N/A 4 N/A Duolok Tube Fitting Nut
IBDM30N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 30 mm N/A Duolok N/A 4 N/A Duolok Tube Fitting Nut
IBDM32N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 32 mm N/A Duolok N/A 4 N/A Duolok Tube Fitting Nut
IBDM38N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 38 mm N/A Duolok N/A 4 N/A Duolok Tube Fitting Nut
IBDM3N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 3 mm N/A Duolok N/A 4 N/A Duolok Tube Fitting Nut
IBDM4N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 4 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
IBDM50N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 50 mm N/A Duolok N/A 4 N/A Duolok Tube Fitting Nut
IBDM8N N/A CAD Icon (for items table) N/A Brass N/A Nut N/A 8 mm N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSD10N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 5/8 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSD12N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 3/4 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSD14N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 7/8 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSD16N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSD1N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1/16 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSD20N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1 1/4 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSD24N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1 1/2 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
ISSD2N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1/8 in N/A Duolok N/A 1 N/A Duolok Tube Fitting Nut
Unit of Measure
1 2 3