
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Nut and Ferrule sets as shipped on arbors for easy assembly. Each arbor contains 5 front and back ferrule sets.
Unit of Measure
1
Part # |
Body Material |
Type |
Fitting Size |
Production Category |
W |
ID |
End Connection Type |
|---|---|---|---|---|---|---|---|
| ISSD2NFS | N/A 316 SS | N/A Ferrule Set | N/A 1/8 in | N/A 1 | N/A | N/A | N/A Nut Ferrule Set for Duolok Tube Fittings |
| ISSD4NFS | N/A 316 SS | N/A Ferrule Set | N/A 1/4 in | N/A 1 | N/A | N/A | N/A Nut Ferrule Set for Duolok Tube Fittings |
| ISSD6NFS | N/A 316 SS | N/A Ferrule Set | N/A 3/8 in | N/A 1 | N/A | N/A | N/A Nut Ferrule Set for Duolok Tube Fittings |
| ISSD8NFS | N/A 316 SS | N/A Ferrule Set | N/A 1/2 in | N/A 1 | N/A | N/A | N/A Nut Ferrule Set for Duolok Tube Fittings |
| IBD4NFS | N/A Brass | N/A Ferrule Set | N/A 1/4 in | N/A 1 | N/A | N/A | N/A Nut Ferrule Set for Duolok Tube Fittings |
| IBD6NFS | N/A Brass | N/A Ferrule Set | N/A 3/8 in | N/A 1 | N/A | N/A | N/A Nut Ferrule Set for Duolok Tube Fittings |
| IBD8NFS | N/A Brass | N/A Ferrule Set | N/A 1/2 in | N/A 1 | N/A | N/A | N/A Nut Ferrule Set for Duolok Tube Fittings |
Unit of Measure
1