Knurled nuts are used in low pressure applications and especially on plastic tubing where higher levels of torque are not required to make a sufficient seal for the application.

Tube fitting knurled nut
Knurled Nut - Duolok
Unit of Measure
1 

Part #

CAD

Body Material

Type

Fitting Size

Production Category

End Connection Type

ISSD1KN N/A CAD Icon (for items table) N/A 316 SS N/A Knurled Nut N/A 1/16 in N/A 4 N/A Duolok Tube Fitting Knurled Nut
ISSD2KN N/A CAD Icon (for items table) N/A 316 SS N/A Knurled Nut N/A 1/8 in N/A 1 N/A Duolok Tube Fitting Knurled Nut
ISSD3KN N/A CAD Icon (for items table) N/A 316 SS N/A Knurled Nut N/A 3/16 in N/A 4 N/A Duolok Tube Fitting Knurled Nut
ISSD4KN N/A CAD Icon (for items table) N/A 316 SS N/A Knurled Nut N/A 1/4 in N/A 1 N/A Duolok Tube Fitting Knurled Nut
ISSD5KN N/A CAD Icon (for items table) N/A 316 SS N/A Knurled Nut N/A 5/16 in N/A 1 N/A Duolok Tube Fitting Knurled Nut
ISSD6KN N/A CAD Icon (for items table) N/A 316 SS N/A Knurled Nut N/A 3/8 in N/A 1 N/A Duolok Tube Fitting Knurled Nut
ISSD8KN N/A CAD Icon (for items table) N/A 316 SS N/A Knurled Nut N/A 1/2 in N/A 1 N/A Duolok Tube Fitting Knurled Nut
Unit of Measure
1