Duolok front ferrule
Front Female - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Type

Fitting Size

Shape

Tube OD

Production Category

End Connection Type

IBDM50FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 50 mm N/A Component N/A N/A 4 N/A Front Ferrule for Duolok Tube Fitting
IBDM6FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 6 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBDM8FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 8 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSD10FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 5/8 in N/A Component N/A 5/8 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSD12FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 3/4 in N/A Component N/A 3/4 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSD14FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 7/8 in N/A Component N/A 7/8 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSD16FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 1 in N/A Component N/A 1 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSD1FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 1/16 in N/A Component N/A 1/16 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSD20FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 1 1/4 in N/A Component N/A 1 1/4 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSD24FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 1 1/2 in N/A Component N/A 1 1/2 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSD2FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 1/8 in N/A Component N/A 1/8 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSD32FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 2 in N/A Component N/A 2 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSD3FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 3/16 in N/A Component N/A 3/16 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSD4FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 1/4 in N/A Component N/A 1/4 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSD5FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 5/16 in N/A Component N/A 5/16 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSD6FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 3/8 in N/A Component N/A 3/8 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSD8FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 1/2 in N/A Component N/A 1/2 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSDM10FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 10 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSDM12FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 12 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSDM14FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 14 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSDM15FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 15 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSDM16FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 16 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSDM18FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 18 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSDM20FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 20 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSDM22FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 22 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
Unit of Measure
1 2 3