Duolok front ferrule
Front Female - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Type

Fitting Size

Shape

Tube OD

Production Category

End Connection Type

ISSDM25FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 25 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSDM38FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 38 mm N/A Component N/A N/A 4 N/A Front Ferrule for Duolok Tube Fitting
ISSDM3FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 3 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSDM4FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 4 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSDM6FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 6 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
ISSDM8FF N/A CAD Icon (for items table) N/A 316 SS N/A Front Ferrule N/A 8 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IHCD2FF N/A CAD Icon (for items table) N/A Alloy C-276 N/A Front Ferrule N/A 1/8 in N/A Component N/A 1/8 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IHCD4FF N/A CAD Icon (for items table) N/A Alloy C-276 N/A Front Ferrule N/A 1/4 in N/A Component N/A 1/4 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IHCD6FF N/A CAD Icon (for items table) N/A Alloy C-276 N/A Front Ferrule N/A 3/8 in N/A Component N/A 3/8 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IHCD8FF N/A CAD Icon (for items table) N/A Alloy C-276 N/A Front Ferrule N/A 1/2 in N/A Component N/A 1/2 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IMD12FF N/A CAD Icon (for items table) N/A Alloy 400 N/A Front Ferrule N/A 3/4 in N/A Component N/A 3/4 in N/A 3 N/A Front Ferrule for Duolok Tube Fitting
IMD1FF N/A CAD Icon (for items table) N/A Alloy 400 N/A Front Ferrule N/A 1/16 in N/A Component N/A 1/16 in N/A 4 N/A Front Ferrule for Duolok Tube Fitting
IMD2FF N/A CAD Icon (for items table) N/A Alloy 400 N/A Front Ferrule N/A 1/8 in N/A Component N/A 1/8 in N/A 3 N/A Front Ferrule for Duolok Tube Fitting
IMD4FF N/A CAD Icon (for items table) N/A Alloy 400 N/A Front Ferrule N/A 1/4 in N/A Component N/A 1/4 in N/A 3 N/A Front Ferrule for Duolok Tube Fitting
IMD6FF N/A CAD Icon (for items table) N/A Alloy 400 N/A Front Ferrule N/A 3/8 in N/A Component N/A 3/8 in N/A 3 N/A Front Ferrule for Duolok Tube Fitting
IMD8FF N/A CAD Icon (for items table) N/A Alloy 400 N/A Front Ferrule N/A 1/2 in N/A Component N/A 1/2 in N/A 3 N/A Front Ferrule for Duolok Tube Fitting
IMDM12FF N/A CAD Icon (for items table) N/A Alloy 400 N/A Front Ferrule N/A 12 mm N/A Component N/A N/A 4 N/A Front Ferrule for Duolok Tube Fitting
IMDM6FF N/A CAD Icon (for items table) N/A Alloy 400 N/A Front Ferrule N/A 6 mm N/A Component N/A N/A 3 N/A Front Ferrule for Duolok Tube Fitting
Unit of Measure
1 2 3