Duolok front ferrule
Front Female - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Type

Fitting Size

Shape

Tube OD

Production Category

End Connection Type

IBD10FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 5/8 in N/A Component N/A 5/8 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBD12FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 3/4 in N/A Component N/A 3/4 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBD14FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 7/8 in N/A Component N/A 7/8 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBD16FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 1 in N/A Component N/A 1 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBD1FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 1/16 in N/A Component N/A 1/16 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBD20FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 1 1/4 in N/A Component N/A 1 1/4 in N/A 4 N/A Front Ferrule for Duolok Tube Fitting
IBD24FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 1 1/2 in N/A Component N/A 1 1/2 in N/A 4 N/A Front Ferrule for Duolok Tube Fitting
IBD2FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 1/8 in N/A Component N/A 1/8 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBD32FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 2 in N/A Component N/A 2 in N/A 4 N/A Front Ferrule for Duolok Tube Fitting
IBD3FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 3/16 in N/A Component N/A 3/16 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBD4FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 1/4 in N/A Component N/A 1/4 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBD5FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 5/16 in N/A Component N/A 5/16 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBD6FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 3/8 in N/A Component N/A 3/8 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBD8FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 1/2 in N/A Component N/A 1/2 in N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBDM10FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 10 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBDM12FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 12 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBDM14FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 14 mm N/A Component N/A N/A 4 N/A Front Ferrule for Duolok Tube Fitting
IBDM15FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 15 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBDM16FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 16 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBDM22FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 22 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBDM30FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 30 mm N/A Component N/A N/A 4 N/A Front Ferrule for Duolok Tube Fitting
IBDM32FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 32 mm N/A Component N/A N/A 4 N/A Front Ferrule for Duolok Tube Fitting
IBDM38FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 38 mm N/A Component N/A N/A 4 N/A Front Ferrule for Duolok Tube Fitting
IBDM3FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 3 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
IBDM4FF N/A CAD Icon (for items table) N/A Brass N/A Front Ferrule N/A 4 mm N/A Component N/A N/A 1 N/A Front Ferrule for Duolok Tube Fitting
Unit of Measure
1 2 3