Ferrule sets as shipped on arbors for easy assembly. Each arbor contains 10 front and back ferrule sets.

Tube Fitting Ferrules-2
Unit of Measure
1 2 

Part #

CAD

Body Material

Type

Fitting Size

Tube OD

Production Category

End Connection Type

IBD8FS N/A CAD Icon (for items table) N/A Brass N/A Ferrule Set N/A 1/2 in N/A N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
IBDM10FS N/A CAD Icon (for items table) N/A Brass N/A Ferrule Set N/A 10 mm N/A 10 mm N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
IBDM12FS N/A CAD Icon (for items table) N/A Brass N/A Ferrule Set N/A 12 mm N/A 12 mm N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
IBDM6FS N/A CAD Icon (for items table) N/A Brass N/A Ferrule Set N/A 6 mm N/A 6 mm N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
IBDM8FS N/A CAD Icon (for items table) N/A Brass N/A Ferrule Set N/A 8 mm N/A 8 mm N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
Unit of Measure
1 2