Ferrule sets as shipped on arbors for easy assembly. Each arbor contains 10 front and back ferrule sets.

Tube Fitting Ferrules-2
Unit of Measure
1 2 

Part #

CAD

Body Material

Type

Fitting Size

Tube OD

Production Category

End Connection Type

ISSD1FS N/A CAD Icon (for items table) N/A 316 SS N/A Ferrule Set N/A 1/16 in N/A N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
ISSD2FS N/A CAD Icon (for items table) N/A 316 SS N/A Ferrule Set N/A 1/8 in N/A N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
ISSD3FS N/A CAD Icon (for items table) N/A 316 SS N/A Ferrule Set N/A 3/16 in N/A N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
ISSD4FS N/A CAD Icon (for items table) N/A 316 SS N/A Ferrule Set N/A 1/4 in N/A N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
ISSD5FS N/A CAD Icon (for items table) N/A 316 SS N/A Ferrule Set N/A 5/16 in N/A N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
ISSD6FS N/A CAD Icon (for items table) N/A 316 SS N/A Ferrule Set N/A 3/8 in N/A N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
ISSD8FS N/A CAD Icon (for items table) N/A 316 SS N/A Ferrule Set N/A 1/2 in N/A N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
ISSDM10FS N/A CAD Icon (for items table) N/A 316 SS N/A Ferrule Set N/A 10 mm N/A 10 mm N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
ISSDM12FS N/A CAD Icon (for items table) N/A 316 SS N/A Ferrule Set N/A 12 mm N/A 12 mm N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
ISSDM6FS N/A CAD Icon (for items table) N/A 316 SS N/A Ferrule Set N/A 6 mm N/A 6 mm N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
ISSDM8FS N/A CAD Icon (for items table) N/A 316 SS N/A Ferrule Set N/A 8 mm N/A 8 mm N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
IMD2FS N/A CAD Icon (for items table) N/A Alloy 400 N/A Ferrule Set N/A 1/8 in N/A N/A 4 N/A Nut Ferrule Set for Duolok Tube Fittings
IMD4FS N/A CAD Icon (for items table) N/A Alloy 400 N/A Ferrule Set N/A 1/4 in N/A N/A 3 N/A Back Ferrule for Duolok Tube Fittings
IMD6FS N/A CAD Icon (for items table) N/A Alloy 400 N/A Ferrule Set N/A 3/8 in N/A N/A 3 N/A Nut Ferrule Set for Duolok Tube Fittings
IMD8FS N/A CAD Icon (for items table) N/A Alloy 400 N/A Ferrule Set N/A 1/2 in N/A N/A 3 N/A Nut Ferrule Set for Duolok Tube Fittings
IHCD2FS N/A CAD Icon (for items table) N/A Alloy C-276 N/A Ferrule Set N/A 1/8 in N/A N/A 4 N/A Nut Ferrule Set for Duolok Tube Fittings
IHCD4FS N/A CAD Icon (for items table) N/A Alloy C-276 N/A Ferrule Set N/A 1/4 in N/A N/A 3 N/A Back Ferrule for Duolok Tube Fittings
IHCD6FS N/A CAD Icon (for items table) N/A Alloy C-276 N/A Ferrule Set N/A 3/8 in N/A N/A 4 N/A Nut Ferrule Set for Duolok Tube Fittings
IHCD8FS N/A CAD Icon (for items table) N/A Alloy C-276 N/A Ferrule Set N/A 1/2 in N/A N/A 3 N/A Nut Ferrule Set for Duolok Tube Fittings
IBD1FS N/A CAD Icon (for items table) N/A Brass N/A Ferrule Set N/A 1/16 in N/A N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
IBD2FS N/A CAD Icon (for items table) N/A Brass N/A Ferrule Set N/A 1/8 in N/A N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
IBD3FS N/A CAD Icon (for items table) N/A Brass N/A Ferrule Set N/A 3/16 in N/A N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
IBD4FS N/A CAD Icon (for items table) N/A Brass N/A Ferrule Set N/A 1/4 in N/A N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
IBD5FS N/A CAD Icon (for items table) N/A Brass N/A Ferrule Set N/A 5/16 in N/A N/A 3 N/A Nut Ferrule Set for Duolok Tube Fittings
IBD6FS N/A CAD Icon (for items table) N/A Brass N/A Ferrule Set N/A 3/8 in N/A N/A 1 N/A Nut Ferrule Set for Duolok Tube Fittings
Unit of Measure
1 2