SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Stop collars prevent overtightening of tube fittings by mechanically restricting the advancement of the tube fitting nut at the maximum required to create a leak-tight seal.
Unit of Measure
1
Part # |
CAD |
Body Material |
Component Type |
Tube Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|
| ISSD4SC |
N/A
|
N/A 316 SS | N/A Stop Collar | N/A 1/4 in | N/A 1 | N/A Stop Collar for Duolok Tube Fittings |
| ISSD5SC | N/A | N/A 316 SS | N/A Stop Collar | N/A 5/16 in | N/A 1 | N/A Stop Collar for Duolok Tube Fittings |
| ISSD6SC |
N/A
|
N/A 316 SS | N/A Stop Collar | N/A 3/8 in | N/A 1 | N/A Stop Collar for Duolok Tube Fittings |
| ISSD8SC |
N/A
|
N/A 316 SS | N/A Stop Collar | N/A 1/2 in | N/A 1 | N/A Stop Collar for Duolok Tube Fittings |
| ISSD10SC | N/A | N/A 316 SS | N/A Stop Collar | N/A 5/8 in | N/A 1 | N/A Stop Collar for Duolok Tube Fittings |
| ISSD12SC |
N/A
|
N/A 316 SS | N/A Stop Collar | N/A 3/4 in | N/A 1 | N/A Stop Collar for Duolok Tube Fittings |
| ISSD14SC | N/A | N/A 316 SS | N/A Stop Collar | N/A 7/8 in | N/A 1 | N/A Stop Collar for Duolok Tube Fittings |
| ISSD16SC |
N/A
|
N/A 316 SS | N/A Stop Collar | N/A 1 in | N/A 1 | N/A Stop Collar for Duolok Tube Fittings |
Unit of Measure
1