Tube fittings inserts reinforce the wall of flexible plastic tubing so that it can retain the shape and resistance to allow nuts and ferrules to seal on the tubing and fitting.

Tube Insert - Unilok
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Barb OD

Tube ID

Production Category

End Connection Type

ISSD4TI2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 1/4 in N/A Tubing Insert Barb N/A 1/8 in N/A N/A 1/8 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSD4TI3 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 1/4 in N/A Tubing Insert Barb N/A 3/16 in N/A N/A 3/16 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSD5TI2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 5/16 in N/A Tubing Insert Barb N/A 1/8 in N/A N/A 1/8 in N/A 4 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSD5TI3 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 5/16 in N/A Tubing Insert Barb N/A 3/16 in N/A N/A 3/16 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSD5TI4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 5/16 in N/A Tubing Insert Barb N/A 1/4 in N/A N/A 1/4 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSD6TI3 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 3/8 in N/A Tubing Insert Barb N/A 3/16 in N/A N/A 3/16 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSD6TI4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 3/8 in N/A Tubing Insert Barb N/A 1/4 in N/A N/A 1/4 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSD8TI4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 1/2 in N/A Tubing Insert Barb N/A 1/4 in N/A N/A 1/4 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSD8TI6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 1/2 in N/A Tubing Insert Barb N/A 3/8 in N/A N/A 3/8 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSDM10TIM8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 10 mm N/A Tubing Insert Barb N/A 8 mm N/A N/A 8 mm N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSDM12TIM10 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 12 mm N/A Tubing Insert Barb N/A 10 mm N/A N/A 10 mm N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSDM12TIM8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 12 mm N/A Tubing Insert Barb N/A 8 mm N/A N/A 8 mm N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSDM6TIM4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 6 mm N/A Tubing Insert Barb N/A 4 mm N/A N/A 4 mm N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSDM8TIM6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 8 mm N/A Tubing Insert Barb N/A 6 mm N/A N/A 6 mm N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
Unit of Measure
1 2