Tube fittings inserts reinforce the wall of flexible plastic tubing so that it can retain the shape and resistance to allow nuts and ferrules to seal on the tubing and fitting.

Tube Insert - Unilok
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Barb OD

Tube ID

Production Category

End Connection Type

ISSD16TI12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 1 in N/A Tubing Insert Barb N/A 3/4 in N/A N/A 3/4 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBD10TI8 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 5/8 in N/A Tubing Insert Barb N/A 1/2 in N/A N/A 1/2 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBD12TI10 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 3/4 in N/A Tubing Insert Barb N/A 5/8 in N/A N/A 5/8 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBD12TI8 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 3/4 in N/A Tubing Insert Barb N/A 1/2 in N/A N/A 1/2 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBD3TI2 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 3/16 in N/A Tubing Insert Barb N/A 1/8 in N/A N/A 1/8 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBD4TI170 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 1/4 in N/A Tubing Insert Barb N/A 0.170 in N/A N/A 0.170 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBD4TI2 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 1/4 in N/A Tubing Insert Barb N/A 1/8 in N/A N/A 1/8 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBD4TI3 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 1/4 in N/A Tubing Insert Barb N/A 3/16 in N/A N/A 3/16 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBD5TI3 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 5/16 in N/A Tubing Insert Barb N/A 3/16 in N/A N/A 3/16 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBD5TI4 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 5/16 in N/A Tubing Insert Barb N/A 1/4 in N/A N/A 1/4 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBD6TI3 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 3/8 in N/A Tubing Insert Barb N/A 3/16 in N/A N/A 3/16 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBD6TI4 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 3/8 in N/A Tubing Insert Barb N/A 1/4 in N/A N/A 1/4 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBD8TI4 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 1/2 in N/A Tubing Insert Barb N/A 1/4 in N/A N/A 1/4 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBD8TI6 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 1/2 in N/A Tubing Insert Barb N/A 3/8 in N/A N/A 3/8 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBDM10TIM8 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 10 mm N/A Tubing Insert Barb N/A 8 mm N/A N/A 8 mm N/A 4 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBDM12TIM10 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 12 mm N/A Tubing Insert Barb N/A 10 mm N/A N/A 10 mm N/A 4 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBDM12TIM8 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 12 mm N/A Tubing Insert Barb N/A 8 mm N/A N/A 8 mm N/A 4 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBDM6TIM4 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 6 mm N/A Tubing Insert Barb N/A 4 mm N/A N/A 4 mm N/A 4 N/A Duolok Tube Fitting by Flexible Tubing Insert
IBDM8TIM6 N/A CAD Icon (for items table) N/A Brass N/A Tube Insert N/A 8 mm N/A Tubing Insert Barb N/A 6 mm N/A N/A 6 mm N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSD10TI6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 5/8 in N/A Tubing Insert Barb N/A 3/8 in N/A N/A 3/8 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSD10TI8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 5/8 in N/A Tubing Insert Barb N/A 1/2 in N/A N/A 1/2 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSD12TI10 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 3/4 in N/A Tubing Insert Barb N/A 5/8 in N/A N/A 5/8 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSD12TI8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 3/4 in N/A Tubing Insert Barb N/A 1/2 in N/A N/A 1/2 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSD3TI2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 3/16 in N/A Tubing Insert Barb N/A 1/8 in N/A N/A 1/8 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
ISSD4TI170 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Insert N/A 1/4 in N/A Tubing Insert Barb N/A 0.170 in N/A N/A 0.170 in N/A 1 N/A Duolok Tube Fitting by Flexible Tubing Insert
Unit of Measure
1 2