Duolok back ferrul
Back Ferrule - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Type

Fitting Size

Tube OD

Production Category

End Connection Type

IBDM50BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 50 mm N/A N/A 4 N/A Back Ferrule for Duolok Tube Fittings
IBDM6BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 6 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBDM8BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 8 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSD10BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 5/8 in N/A 5/8 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSD12BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 3/4 in N/A 3/4 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSD14BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 7/8 in N/A 7/8 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSD16BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 1 in N/A 1 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSD1BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 1/16 in N/A 1/16 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSD20BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 1 1/4 in N/A 1 1/4 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSD24BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 1 1/2 in N/A 1 1/2 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSD2BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 1/8 in N/A 1/8 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSD32BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 2 in N/A 2 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSD3BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 3/16 in N/A 3/16 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSD4BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 1/4 in N/A 1/4 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSD5BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 5/16 in N/A 5/16 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSD6BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 3/8 in N/A 3/8 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSD8BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 1/2 in N/A 1/2 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSDM10BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 10 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSDM12BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 12 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSDM14BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 14 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSDM15BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 15 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSDM16BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 16 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSDM18BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 18 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSDM20BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 20 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
ISSDM22BF N/A CAD Icon (for items table) N/A 316 SS N/A Back Ferrule N/A 22 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
Unit of Measure
1 2 3