Duolok back ferrul
Back Ferrule - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Type

Fitting Size

Tube OD

Production Category

End Connection Type

IBD10BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 5/8 in N/A 5/8 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBD12BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 3/4 in N/A 3/4 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBD14BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 7/8 in N/A 7/8 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBD16BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 1 in N/A 1 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBD1BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 1/16 in N/A 1/16 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBD20BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 1 1/4 in N/A 1 1/4 in N/A 4 N/A Back Ferrule for Duolok Tube Fittings
IBD24BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 1 1/2 in N/A 1 1/2 in N/A 4 N/A Back Ferrule for Duolok Tube Fittings
IBD2BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 1/8 in N/A 1/8 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBD32BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 2 in N/A 2 in N/A 4 N/A Back Ferrule for Duolok Tube Fittings
IBD3BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 3/16 in N/A 3/16 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBD4BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 1/4 in N/A 1/4 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBD5BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 5/16 in N/A 5/16 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBD6BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 3/8 in N/A 3/8 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBD8BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 1/2 in N/A 1/2 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBDM10BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 10 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBDM12BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 12 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBDM14BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 14 mm N/A N/A 3 N/A Back Ferrule for Duolok Tube Fittings
IBDM15BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 15 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBDM16BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 16 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBDM22BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 22 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBDM30BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 30 mm N/A N/A 4 N/A Back Ferrule for Duolok Tube Fittings
IBDM32BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 32 mm N/A N/A 4 N/A Back Ferrule for Duolok Tube Fittings
IBDM38BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 38 mm N/A N/A 4 N/A Back Ferrule for Duolok Tube Fittings
IBDM3BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 3 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IBDM4BF N/A CAD Icon (for items table) N/A Brass N/A Back Ferrule N/A 4 mm N/A N/A 1 N/A Back Ferrule for Duolok Tube Fittings
Unit of Measure
1 2 3