Dielectric union
Tube fitting dielectric union
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSU4DU N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Dielectric Tube Fitting N/A 1/4 in N/A 1 N/A Unilok Tube End
ISSU6DU N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Dielectric Tube Fitting N/A 3/8 in N/A 1 N/A Unilok Tube End
ISSU8DU N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Dielectric Tube Fitting N/A 1/2 in N/A 1 N/A Unilok Tube End
IHCU4DU N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Dielectric Tube Fitting N/A 1/4 in N/A 4 N/A Unilok Tube End
IHCU6DU N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Dielectric Tube Fitting N/A 3/8 in N/A 4 N/A Unilok Tube End
IHCU8DU N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Dielectric Tube Fitting N/A 1/2 in N/A 4 N/A Unilok Tube End
IMU4DU N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Dielectric Tube Fitting N/A 1/4 in N/A 4 N/A Unilok Tube End
IMU6DU N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Dielectric Tube Fitting N/A 3/8 in N/A 4 N/A Unilok Tube End
IMU8DU N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Dielectric Tube Fitting N/A 1/2 in N/A 4 N/A Unilok Tube End
Unit of Measure
1