
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unilok dielectric fittings are designed to isolate monitoring and control instruments and equipment from electrical current and voltages. Manufactured in 316 stainless steel with thermoplastic insulators, SSP Instrumentation’s dielectric fittings provide high dielectric strength in applications up to 5,000 PSIG. Typical applications for dielectric fittings are on impulse lines in natural gas pipeline monitoring stations. For additional factory assembled configurations, contact your local distributor. Dielectric male connections have one tube end to one male NPT end connection to connect tube to female NPT.
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISSU6DMC4 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/8 in | N/A Dielectric Male Connector | N/A 1/4-18 | N/A 1 | N/A Unilok Tube End by Male National Pipe Thread |
| IHCU6DMC4 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 3/8 in | N/A Dielectric Male Connector | N/A 1/4-18 | N/A 4 | N/A Unilok Tube End by Male National Pipe Thread |
| IMU6DMC4 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/8 in | N/A Dielectric Male Connector | N/A 1/4-18 | N/A 4 | N/A Unilok Tube End by Male National Pipe Thread |
Unit of Measure
1