Griplok dielectric fittings are designed to isolate monitoring and control instruments and equipment from electrical current and voltages. Manufactured in 316 stainless steel with thermoplastic insulators, SSP Instrumentation’s dielectric fittings provide high dielectric strength in applications up to 5,000 PSIG. Typical applications for dielectric fittings are on impulse lines in natural gas pipeline monitoring stations. For additional factory assembled configurations, contact your local distributor. Dielectric male connections have one tube end to one male NPT end connection to connect tube to female NPT.
Dielectric Male Connector - Griplok
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

ISSG6DMC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Dielectric Male Connector N/A 1/4-18 N/A 1
IMG6DMC4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Dielectric Male Connector N/A 1/4-18 N/A 4
Unit of Measure
1