Duolok dielectric fittings are designed to isolate monitoring and control instruments and equipment from electrical current and voltages. Manufactured in 316 stainless steel with thermoplastic insulators, SSP Instrumentation’s dielectric fittings provide high dielectric strength in applications up to 5,000 PSIG. Typical applications for dielectric fittings are on impulse lines in natural gas pipeline monitoring stations. For additional factory assembled configurations, contact your local distributor. Dielectric male connections have one tube end to one male NPT end connection to connect tube to female NPT.
Dielectric Male Connector - Duolok
Dielectric Male Connector
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSD6DMC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Dielectric Male Connector N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSD4DMC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Dielectric Male Connector N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
Unit of Measure
1