Pipe fitting SAE plug
GP-CATALOG.jpg
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

H

Production Category

End Connection Type

10GP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/8 in N/A 1 in N/A 1 N/A Male SAE Straight Thread
12GP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/4 in N/A 1 1/4 in N/A 1 N/A Male SAE Straight Thread
14GP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 7/8 in N/A 1 3/8 in N/A 4 N/A Male SAE Straight Thread
16GP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 in N/A 1 1/2 in N/A 1 N/A Male SAE Straight Thread
20GP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/4 in N/A 1 7/8 in N/A 1 N/A Male SAE Straight Thread
24GP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/2 in N/A 2 1/8 in N/A 1 N/A Male SAE Straight Thread
2GP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/8 in N/A 7/16 in N/A 1 N/A Male SAE Straight Thread
32GP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 2 in N/A 2 3/4 in N/A 1 N/A Male SAE Straight Thread
3GP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/16 in N/A 1/2 in N/A 1 N/A Male SAE Straight Thread
4GP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/4 in N/A 9/16 in N/A 1 N/A Male SAE Straight Thread
5GP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/16 in N/A 5/8 in N/A 1 N/A Male SAE Straight Thread
6GP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/8 in N/A 11/16 in N/A 1 N/A Male SAE Straight Thread
8GP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/2 in N/A 7/8 in N/A 1 N/A Male SAE Straight Thread
10GP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 5/8 in N/A 1 in N/A 4 N/A Male SAE Straight Thread
12GP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/4 in N/A 1 1/4 in N/A 4 N/A Male SAE Straight Thread
14GP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 7/8 in N/A 1 3/8 in N/A 4 N/A Male SAE Straight Thread
16GP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 in N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread
20GP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 1/4 in N/A 1 7/8 in N/A 4 N/A Male SAE Straight Thread
24GP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 1/2 in N/A 2 1/8 in N/A 4 N/A Male SAE Straight Thread
2GP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1/8 in N/A 7/16 in N/A 4 N/A Male SAE Straight Thread
32GP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 2 in N/A 2 3/4 in N/A 4 N/A Male SAE Straight Thread
3GP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/16 in N/A 1/2 in N/A 4 N/A Male SAE Straight Thread
4GP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1/4 in N/A 9/16 in N/A 4 N/A Male SAE Straight Thread
5GP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 5/16 in N/A 5/8 in N/A 4 N/A Male SAE Straight Thread
6GP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/8 in N/A 11/16 in N/A 4 N/A Male SAE Straight Thread
Unit of Measure
1 2