
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
H |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|
| 10CGP |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 5/8 in | N/A 3/8 in | N/A 1 | N/A Male SAE Straight Thread |
| 12CGP |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 3/4 in | N/A 9/16 in | N/A 1 | N/A Male SAE Straight Thread |
| 14CGP |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 7/8 in | N/A 9/16 in | N/A 4 | N/A Male SAE Straight Thread |
| 16CGP |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 1 in | N/A 10/16 in | N/A 1 | N/A Male SAE Straight Thread |
| 20CGP |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 1 1/4 in | N/A 3/4 in | N/A 4 | N/A Male SAE Straight Thread |
| 24CGP |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 1 1/2 in | N/A 3/4 in | N/A 4 | N/A Male SAE Straight Thread |
| 2CGP |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 1/8 in | N/A 1/8 in | N/A 1 | N/A Male SAE Straight Thread |
| 32CGP |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 2 in | N/A 3/4 in | N/A 4 | N/A Male SAE Straight Thread |
| 3CGP |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 3/16 in | N/A 1/8 in | N/A 1 | N/A Male SAE Straight Thread |
| 4CGP |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 1/4 in | N/A 3/16 in | N/A 1 | N/A Male SAE Straight Thread |
| 5CGP |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 5/16 in | N/A 3/16 in | N/A 1 | N/A Male SAE Straight Thread |
| 6CGP |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 1/4 in | N/A 1 | N/A Male SAE Straight Thread |
| 8CGP |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 5/16 in | N/A 1 | N/A Male SAE Straight Thread |
| 10CGP-M |
N/A
|
N/A Alloy 400 | N/A Male SAE Straight Thread | N/A 5/8 in | N/A 3/8 in | N/A 4 | N/A Male SAE Straight Thread |
| 12CGP-M |
N/A
|
N/A Alloy 400 | N/A Male SAE Straight Thread | N/A 3/4 in | N/A 9/16 in | N/A 4 | N/A Male SAE Straight Thread |
| 14CGP-M |
N/A
|
N/A Alloy 400 | N/A Male SAE Straight Thread | N/A 7/8 in | N/A 9/16 in | N/A 4 | N/A Male SAE Straight Thread |
| 16CGP-M |
N/A
|
N/A Alloy 400 | N/A Male SAE Straight Thread | N/A 1 in | N/A 10/16 in | N/A 4 | N/A Male SAE Straight Thread |
| 20CGP-M |
N/A
|
N/A Alloy 400 | N/A Male SAE Straight Thread | N/A 1 1/4 in | N/A 3/4 in | N/A 4 | N/A Male SAE Straight Thread |
| 24CGP-M |
N/A
|
N/A Alloy 400 | N/A Male SAE Straight Thread | N/A 1 1/2 in | N/A 3/4 in | N/A 4 | N/A Male SAE Straight Thread |
| 2CGP-M |
N/A
|
N/A Alloy 400 | N/A Male SAE Straight Thread | N/A 1/8 in | N/A 1/8 in | N/A 4 | N/A Male SAE Straight Thread |
| 32CGP-M |
N/A
|
N/A Alloy 400 | N/A Male SAE Straight Thread | N/A 2 in | N/A 3/4 in | N/A 4 | N/A Male SAE Straight Thread |
| 3CGP-M |
N/A
|
N/A Alloy 400 | N/A Male SAE Straight Thread | N/A 3/16 in | N/A 1/8 in | N/A 4 | N/A Male SAE Straight Thread |
| 4CGP-M |
N/A
|
N/A Alloy 400 | N/A Male SAE Straight Thread | N/A 1/4 in | N/A 3/16 in | N/A 4 | N/A Male SAE Straight Thread |
| 5CGP-M |
N/A
|
N/A Alloy 400 | N/A Male SAE Straight Thread | N/A 5/16 in | N/A 3/16 in | N/A 4 | N/A Male SAE Straight Thread |
| 6CGP-M |
N/A
|
N/A Alloy 400 | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 1/4 in | N/A 4 | N/A Male SAE Straight Thread |
Unit of Measure
1 2