SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
W Hex |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|
| 1/2HP |
N/A
|
N/A 316 SS | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 7/8 in | N/A 1 | N/A Male National Pipe Thread |
| 1/4HP |
N/A
|
N/A 316 SS | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 9/16 in | N/A 1 | N/A Male National Pipe Thread |
| 1/8HP |
N/A
|
N/A 316 SS | N/A Male National Pipe Thread | N/A 1/8-27 | N/A 7/16 in | N/A 1 | N/A Male National Pipe Thread |
| 1-1/4HP |
N/A
|
N/A 316 SS | N/A Male National Pipe Thread | N/A 1 1/4-11 1/2 | N/A 1 3/4 in | N/A 1 | N/A Male National Pipe Thread |
| 1HP |
N/A
|
N/A 316 SS | N/A Male National Pipe Thread | N/A 1-11 1/2 | N/A 1 3/8 in | N/A 1 | N/A Male National Pipe Thread |
| 3/4HP |
N/A
|
N/A 316 SS | N/A Male National Pipe Thread | N/A 3/4-14 | N/A 1 1/16 in | N/A 1 | N/A Male National Pipe Thread |
| 3/8HP |
N/A
|
N/A 316 SS | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 11/16 in | N/A 1 | N/A Male National Pipe Thread |
| 1/2HP-M |
N/A
|
N/A Alloy 400 | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 7/8 in | N/A 4 | N/A Male National Pipe Thread |
| 1/4HP-M |
N/A
|
N/A Alloy 400 | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 9/16 in | N/A 4 | N/A Male National Pipe Thread |
| 1/8HP-M |
N/A
|
N/A Alloy 400 | N/A Male National Pipe Thread | N/A 1/8-27 | N/A 7/16 in | N/A 4 | N/A Male National Pipe Thread |
| 1-1/4HP-M |
N/A
|
N/A Alloy 400 | N/A Male National Pipe Thread | N/A 1 1/4-11 1/2 | N/A 1 3/4 in | N/A 4 | N/A Male National Pipe Thread |
| 1HP-M |
N/A
|
N/A Alloy 400 | N/A Male National Pipe Thread | N/A 1-11 1/2 | N/A 1 3/8 in | N/A 4 | N/A Male National Pipe Thread |
| 3/4HP-M |
N/A
|
N/A Alloy 400 | N/A Male National Pipe Thread | N/A 3/4-14 | N/A 1 1/16 in | N/A 4 | N/A Male National Pipe Thread |
| 3/8HP-M |
N/A
|
N/A Alloy 400 | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 11/16 in | N/A 4 | N/A Male National Pipe Thread |
| 1/2HP-B |
N/A
|
N/A Brass | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 7/8 in | N/A 1 | N/A Male National Pipe Thread |
| 1/4HP-B |
N/A
|
N/A Brass | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 9/16 in | N/A 1 | N/A Male National Pipe Thread |
| 1/8HP-B |
N/A
|
N/A Brass | N/A Male National Pipe Thread | N/A 1/8-27 | N/A 7/16 in | N/A 1 | N/A Male National Pipe Thread |
| 1-1/4HP-B |
N/A
|
N/A Brass | N/A Male National Pipe Thread | N/A 1 1/4-11 1/2 | N/A 1 3/4 in | N/A 4 | N/A Male National Pipe Thread |
| 1HP-B |
N/A
|
N/A Brass | N/A Male National Pipe Thread | N/A 1-11 1/2 | N/A 1 3/8 in | N/A 1 | N/A Male National Pipe Thread |
| 3/4HP-B |
N/A
|
N/A Brass | N/A Male National Pipe Thread | N/A 3/4-14 | N/A 1 1/16 in | N/A 1 | N/A Male National Pipe Thread |
| 3/8HP-B |
N/A
|
N/A Brass | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 11/16 in | N/A 1 | N/A Male National Pipe Thread |
Unit of Measure
1