Bonded or "dowty" washers are used to seal ISO 7/1, or BSPP, straight thread fittings.
Bonded Washer
DW-BSPP-LINE-01
Unit of Measure
1 

Part #

CAD

Body Material

Component Type

Size

Production Category

End Connection Type

10DW-BSPP-SS-V N/A CAD Icon (for items table) N/A 316 SS N/A Washer N/A 5/8 in N/A 4 N/A British Standard Pipe Parallel - Seal
12DW-BSPP-SS-V N/A CAD Icon (for items table) N/A 316 SS N/A Washer N/A 3/4 in N/A 1 N/A British Standard Pipe Parallel - Seal
16DW-BSPP-SS-V N/A CAD Icon (for items table) N/A 316 SS N/A Washer N/A 1 in N/A 3 N/A British Standard Pipe Parallel - Seal
20DW-BSPP-SS-V N/A CAD Icon (for items table) N/A 316 SS N/A Washer N/A 1 1/4 in N/A 4 N/A British Standard Pipe Parallel - Seal
24DW-BSPP-SS-V N/A CAD Icon (for items table) N/A 316 SS N/A Washer N/A 1 1/2 in N/A 3 N/A British Standard Pipe Parallel - Seal
2DW-BSPP-SS-V N/A CAD Icon (for items table) N/A 316 SS N/A Washer N/A 1/8 in N/A 1 N/A British Standard Pipe Parallel - Seal
32DW-BSPP-SS-V N/A CAD Icon (for items table) N/A 316 SS N/A Washer N/A 2 in N/A 4 N/A British Standard Pipe Parallel - Seal
4DW-BSPP-SS-V N/A CAD Icon (for items table) N/A 316 SS N/A Washer N/A 1/4 in N/A 1 N/A British Standard Pipe Parallel - Seal
6DW-BSPP-SS-V N/A CAD Icon (for items table) N/A 316 SS N/A Washer N/A 3/8 in N/A 1 N/A British Standard Pipe Parallel - Seal
8DW-BSPP-SS-V N/A CAD Icon (for items table) N/A 316 SS N/A Washer N/A 1/2 in N/A 1 N/A British Standard Pipe Parallel - Seal
Unit of Measure
1