JIC SAE male connector
AN male SAE connector
Unit of Measure
1 2 3 4 5 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMT6AN10MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT6AN8MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT8AN10MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/2 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT8AN12MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/2 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT8AN6MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT16AN16MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT6AN4MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT6AN6MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT10AN10MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT12AN12MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT4AN4MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT8AN8MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
Unit of Measure
1 2 3 4 5