JIC SAE male connector
AN male SAE connector
Unit of Measure
1 2 3 4 5 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IHCT8AN12MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 1/2 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IHCT8AN6MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IHCT16AN16MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IHCT6AN4MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IHCT6AN6MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IHCT10AN10MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IHCT12AN12MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IHCT4AN4MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IHCT8AN8MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT10AN12MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 5/8 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT10AN8MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 5/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT12AN10MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/4 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT12AN14MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/4 in N/A Male SAE Straight Thread N/A 7/8 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT12AN16MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/4 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT12AN8MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/4 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT16AN12MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT20AN20MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT24AN24MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT2AN2MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT32AN32MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT3AN3MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/16 in N/A Male SAE Straight Thread N/A 3/16 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT4AN5MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/4 in N/A Male SAE Straight Thread N/A 5/16 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT4AN6MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/4 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT4AN8MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/4 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
IMT5AN5MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 5/16 in N/A Male SAE Straight Thread N/A 5/16 in N/A 4 N/A Male SAE 37° Flare by Male SAE Straight Thread
Unit of Measure
1 2 3 4 5