JIC Bulkhead Connector
JIC Bulkhead Connector
Unit of Measure
1 2 3 4 5 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IHCT6AN6MC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IHCT6AN8MC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IHCT8AN12MC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 1/2 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IHCT8AN4MC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IHCT8AN6MC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IHCT8AN8MC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE 37° Flared N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT10AN12MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 5/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT10AN8MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT12AN12MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT12AN16MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/4 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT12AN8MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT14AN12MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 7/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT16AN12MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT16AN16MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT20AN20MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT24AN24MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT2AN2MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT32AN32MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 2 in N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT3AN2MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT4AN2MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT4AN4MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT4AN6MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT4AN8MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT5AN2MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 5/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT5AN4MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 5/16 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
Unit of Measure
1 2 3 4 5