JIC Bulkhead Connector
JIC Bulkhead Connector
Unit of Measure
1 2 3 4 5 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBT10AN12MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 5/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT10AN8MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT12AN12MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT12AN16MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 3/4 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 3 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT12AN8MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 3/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT14AN12MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 7/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT16AN12MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 1 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT16AN16MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT20AN20MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT24AN24MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT2AN2MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT32AN32MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 2 in N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT3AN2MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 3/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT4AN2MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT4AN4MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT4AN6MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT4AN8MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 1/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT5AN2MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 5/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT5AN4MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 5/16 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT6AN2MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 3/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT6AN4MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT6AN6MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT6AN8MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT8AN12MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 1/2 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IBT8AN4MC N/A CAD Icon (for items table) N/A Brass N/A Male SAE 37° Flared N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
Unit of Measure
1 2 3 4 5