JIC Bulkhead Connector
JIC Bulkhead Connector
Unit of Measure
1 2 3 4 5 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMT6AN2MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT6AN4MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT6AN6MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT6AN8MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT8AN12MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/2 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT8AN4MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT8AN6MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
IMT8AN8MC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE 37° Flare by Male National Pipe Thread
Unit of Measure
1 2 3 4 5