J-FC Render
J-FC Line
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMT12AN8FC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/4 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE 37° Flare by Female National Pipe Thread
IMT16AN16FC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1 in N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Male SAE 37° Flare by Female National Pipe Thread
IMT20AN20FC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1 1/4 in N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Male SAE 37° Flare by Female National Pipe Thread
IMT24AN24FC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1 1/2 in N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Male SAE 37° Flare by Female National Pipe Thread
IMT2AN2FC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/8 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Male SAE 37° Flare by Female National Pipe Thread
IMT32AN32FC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 2 in N/A Female National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Male SAE 37° Flare by Female National Pipe Thread
IMT4AN2FC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Male SAE 37° Flare by Female National Pipe Thread
IMT4AN4FC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE 37° Flare by Female National Pipe Thread
IMT5AN4FC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 5/16 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE 37° Flare by Female National Pipe Thread
IMT6AN4FC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE 37° Flare by Female National Pipe Thread
IMT6AN6FC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 3/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Male SAE 37° Flare by Female National Pipe Thread
IMT8AN4FC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/2 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE 37° Flare by Female National Pipe Thread
IMT8AN6FC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Male SAE 37° Flare by Female National Pipe Thread
IMT8AN8FC N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE 37° Flared N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE 37° Flare by Female National Pipe Thread
Unit of Measure
1 2 3