
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
CPV P/N |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| 16SWE-45-M |
N/A
|
N/A Alloy 400 | N/A Tube Socket Weld | N/A 1 in | N/A Tube Socket Weld | N/A 1 in | N/A | N/A 4 | N/A Tube Socket Weld |
| 8SWE-45-M |
N/A
|
N/A Alloy 400 | N/A Tube Socket Weld | N/A 1/2 in | N/A Tube Socket Weld | N/A 1/2 in | N/A | N/A 4 | N/A Tube Socket Weld |
| 4SWE-45-M |
N/A
|
N/A Alloy 400 | N/A Tube Socket Weld | N/A 1/4 in | N/A Tube Socket Weld | N/A 1/4 in | N/A | N/A 4 | N/A Tube Socket Weld |
| 12SWE-45-M |
N/A
|
N/A Alloy 400 | N/A Tube Socket Weld | N/A 3/4 in | N/A Tube Socket Weld | N/A 3/4 in | N/A | N/A 4 | N/A Tube Socket Weld |
| 6SWE-45-M |
N/A
|
N/A Alloy 400 | N/A Tube Socket Weld | N/A 3/8 in | N/A Tube Socket Weld | N/A 3/8 in | N/A | N/A 4 | N/A Tube Socket Weld |
| 10SWE-45-M |
N/A
|
N/A Alloy 400 | N/A Tube Socket Weld | N/A 5/8 in | N/A Tube Socket Weld | N/A 5/8 in | N/A | N/A 4 | N/A Tube Socket Weld |
| 16SWE-45 |
N/A
|
N/A 316 SS | N/A Tube Socket Weld | N/A 1 in | N/A Tube Socket Weld | N/A 1 in | N/A | N/A 1 | N/A Tube Socket Weld |
| 8SWE-45 |
N/A
|
N/A 316 SS | N/A Tube Socket Weld | N/A 1/2 in | N/A Tube Socket Weld | N/A 1/2 in | N/A H840-8-M | N/A 1 | N/A Tube Socket Weld |
| 4SWE-45 |
N/A
|
N/A 316 SS | N/A Tube Socket Weld | N/A 1/4 in | N/A Tube Socket Weld | N/A 1/4 in | N/A H840-4-M | N/A 4 | N/A Tube Socket Weld |
| 12SWE-45 |
N/A
|
N/A 316 SS | N/A Tube Socket Weld | N/A 3/4 in | N/A Tube Socket Weld | N/A 3/4 in | N/A H840-12-M | N/A 1 | N/A Tube Socket Weld |
| 6SWE-45 |
N/A
|
N/A 316 SS | N/A Tube Socket Weld | N/A 3/8 in | N/A Tube Socket Weld | N/A 3/8 in | N/A H840-6-M | N/A 1 | N/A Tube Socket Weld |
| 10SWE-45 |
N/A
|
N/A 316 SS | N/A Tube Socket Weld | N/A 5/8 in | N/A Tube Socket Weld | N/A 5/8 in | N/A | N/A 4 | N/A Tube Socket Weld |
Unit of Measure
1