Weld & Braze Adapters Socket Weld Female Connector, 1/2 Tube Socket Weld x 3/8-18 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

Tube OD

N/A 1/2 in

End Connections

N/A Tube Socket Weld x FNPT

Production Category

N/A 4

End Connection Type

N/A Tube Socket Weld by Female National Pipe Thread

Dimensions

E

N/A 0.44 in

A

N/A 1.41 in

P

N/A 3/8-18 in

H Hex

N/A 15/16 in

Tx

N/A 0.81 in